SM Power Fuses, Outdoor Distribution
Introduction
SM Power Fuses are especially suited for protecting transformers, capacitor banks, and cables in outdoor distribution substations through 34.5 kV. They incorporate precision-engineered nondamageable silver or nickel-chrome fusible elements with time-current characteristics that are precise and permanently accurate — assuring not only dependable performance, but also continued reliability of system coordination plans.
With SM Power Fuses, source-side devices may be set for faster operation than practical with other power fuses or circuit breakers, thereby providing better system protection without compromising coordination.
SM Power Fuses are offered with maximum continuous current ratings of 200, 300, 400, and 720 amperes, in a variety of fault-interrupting ratings. They’re available in a wide variety of ampere ratings, in three different speeds: S&C Standard, Slow, and Coordinating. This broad selection of ampere ratings and speeds permits close fusing to achieve maximum protection and optimum coordination.
S&C’s SM Power Fuses are manufactured in accordance with a quality system certified to ISO9001:2000.