S&C Electric Company

Scada-Mate CX™ Switching Systems

Product Literature

The publications listed below have been saved in Adobe® PDF format. To view them, you’ll need Adobe’s Acrobat® Reader® software, available for free download at Adobe’s website.


Descriptive Literature
Title Description

Photo Sheet 768-711 (1 MB)

S&C Scada-Mate CX Switching System Outdoor Distribution (14.4 kV and 25 kV) For Remote Supervisory Control or Automatic Source Transfer

Photo Sheet 768-712 (167 KB)

S&C Scada-Mate CX Switching System: Manually Operated Models


Specifying and Ordering Information
Title Description

Specification Bulletin 768-34 (943 KB)

S&C Scada-Mate CX Switching System: For Remote Supervisory Control or Automatic Source Transfer


Application and Technical Information
Title Description

Information Sheet 768-452 (94 KB)

S&C Scada-Mate CX Switching System, Outdoor Distribution (14.4 kV and 25 kV) Detailed Functional Specification Guide (Word version)

Information Sheet 768-452 (599 KB)

S&C Scada-Mate CX Switching System, Outdoor Distribution (14.4 kV and 25 kV) Detailed Functional Specification Guide


Instructions
Title Description

Instruction Sheet 768-510 (1 MB)

S&C Scada-Mate CX Switching Systems Outdoor Distribution, 14.4 kV through 25 kV

Instruction Sheet 768-511 (751 KB)

S&C Scada-Mate CX Switching Systems Compact Mounting Configuration Ourdoor Distribution, 14.4 kV through 25 k V

Instruction Sheet 768-512 (5 MB)

S&C Scada-Mate CX Switching System, Tiered-Outboard: Instructions for Installation and Operation


Español
Title Description

Hoja de Instrucciones 768-510S (1 MB)

Seccionadores Scada-Mate CX de S&C: Configuracion Horizontal y Horizontal con Espacio Adicional para Montaje

Hoja de Instrucciones 768-511S (1 MB)

Seccionadores Scada-Mate CX de S&C - Configuración de Montaje Compacto - Distribución Aérea (14.4kV hasta 25kV)