Scada-Mate CX™ Switching Systems
Optional Features
Visible-break disconnect
If your system practices require it, Scada-Mate CX Switches can be furnished with an integral disconnect. It’s comprised of three single-phase hookstick-operated blades based on S&C’s proven Loadbuster Disconnect® design. The disconnect is interlocked to prevent opening when the interrupters are closed, and closing the interrupters when the disconnect is open.
Wildlife Protection
Birds and tree squirrels are a leading cause of short-term unexplained outages on distribution systems. Minimize the impact of wildlife on your distribution system by installing wildlife protection for the Scada-Mate CX.
Manual-Only Operator
- Features integral spring-loaded hookstick operating mechanism. With just one pull of a hookstick, circuit making/circuit breaking is performed inside the sealed interrupters, in a controlled sulfur hexafluoride (SF6) environment. The interrupting performance with the spring-loaded mechanism is independent of the speed of the operator. Interrupter position is clearly visible on the open/closed indicator on the side of the base.
- Easy to install. A permanently attached single-point retractable lifting bracket provides convenient rigging and hoisting.
- Optional integral visible-break disconnect. Features three single-phase hookstick-operated blades based on S&C’s proven Loadbuster Disconnect® design.
- Ready to automate. It is possible to change out the manual operator for the automated stored-energy operator to convert the switch for automation applications with the IntelliTEAM II® Automatic Restoration System. The conversion also requires adding any required sensors to the switch along with cable to the control.