Scada-Mate CX™ Switching Systems
Construction
- Optional single-phase hookstick operated disconnect. Save space with an “in-line” disconnect
- Sealed SF6 interrupters — circuit making and circuit breaking are accomplished internally with no exposed moving parts
- Optional Current or Current/Voltage Sensors
- Integral Stored-Energy Mechanism with manual opening and closing capability
- Interrupter Open/Close Indicator available at either or both ends of the switch base