S&C Electric Company

Scada-Mate® Switching Systems

Mounting Styles

Scada-Mate Switches are available in four mounting configurations: upright, vertical, tiered-outboard, and pole-top, accommodating the most widely used over-head-distribution line configurations. Switches in the upright mounting configuration are also available with extra mounting-pole clearance.

Provisions for mounting surge arrestors and for dead-ending are provided as standard.

Upright Configuration

Upright Style
Pole-Top Configuration

Pole-Top Style Style
Vertical Configuration
(14.4 kV and 25 kV only)


Vertical Style
Tiered-Outboard Configuration

Tiered-Outboard Style