Scada-Mate® Switching Systems
Optional Features
A variety of optional features are available for Scada-Mate Switching Systems to meet your specific needs:

Three-Phase Voltage Sensing
on Jaw Side of Switch
Allows detection of voltage unbalances
as well as current unbalances resulting
from broken conductors and blown fuses.

Three-Phase Voltage Sensing
on Jaw Side and Hinge Side of Switch
Specifically intended for normally open
points on the system.

Liquidtight Flexible Metal Wiring Conduit
Provides the ultimate in protection for
the control cable.

Wildlife Protection
Helps reduce wildlife-related nuisance
outages. Made from high-strength,
UV-resistant materials.
Also available:
- 25- or 45-Foot Shielded Control Cable (35 foot is standard)
- High-Speed Operating Mechanism
- Interrupter Open/Closed Indicator on Both Ends of Switch Base
- Extension-Link Assemblies
- Burdens for 69-Vac Voltage Sensing Output (5-Vac output is standard)