S&C Electric Company
6601 North Ridge Boulevard, Chicago, Illinois 60626
Scada-Mate® Switching Systems
Construction Detail
- Sealed SF6 interrupterscircuit making and circuit breaking are accomplished internally with no exposed moving parts
- Two S&C Current Sensors and one S&C Current/Voltage Sensor provide three-phase monitoring of line current and single-phase monitoring of system voltage.
- Disconnect operating lever for hookstick opening and closing of integral disconnect. Disconnect may be locked or tagged in the open position
- Integral stored-energy operating mechanism with manual opening and closing capabilities
- Enclosed one-piece base houses drive linkages for interrupters
- Dead-ending provisions allow convenient attachment of conductors
- Interrupter open/closed indicator
- Shielded control cable for low-voltage connection of switch to communication and control unit
- Control Unit