PureWave UPS™ Systems
Interactive Demonstration
The PureWave UPS Interactive Demonstration shows how the system can be installed with a utility power source and an emergency back-up generator set to ensure uninterrupted power to a critical load. The PureWave UPS System can be installed indoors or pad-mounted outdoors at the service entrance location.
If a momentary voltage sag or surge occurs on the utility power source, the PureWave UPS System will detect this disturbance and provide back-up power to the load within ¼ cycle. The duration of such disturbances is typically a few cycles to a few seconds.
For longer disturbances or extended power outages, the PureWave UPS System will start up the generator set. After generator output voltage has been established, the PureWave UPS System will seamlessly transfer the load to the generator set. When the utility power source subsequently returns to its normal limits, the PureWave UPS System will seamlessly transfer the load back to the utility power source.