PureWave DSTATCOM® Distributed Static Compensator
Ratings
The PureWave DSTATCOM Distributed Static Compensator utilizes a modular arrangement of pulse-width-modulated inverters rated 2 MVA or 5 MVA.
Inverters rated 2 MVA are applied in 2-, 4-, 6-, and 8-MVA systems that protect the distribution system from non-linear dynamic loads of 4 to 24 MVA. Inverters rated 5 MVA are applied in 5-, 10-, 15-, and 20-MVA systems that protect the distribution system from non-linear dynamic loads of 5 to 60 MVA.