PureWave AVC® Adaptive VAR Compensator
Construction
Every PureWave AVC includes these standard features:
- Rugged 11-gauge steel enclosure meeting NEMA 3R requirements. Includes comprehensive access-control features to provide security against unauthorized entry, indoors or out. S&C’s Ultradur® finish is the industry's finest.
- Power-electronic switches with overtemperature sensors, high-energy MOV surge suppressors, and thermostatically controlled fans.
- Microprocessor controller with harmonic input filter. A fiber-optic or shielded-cable link to the power-electronic switches assures immunity to noise interference.
- Custom-assembled multi-stage capacitors, with resolution matching the load profile. Each stage is fitted with a discharge resistor that dissipates stored energy after disconnection, reducing voltage across the stage to less than 50 volts in accordance with industry standards.
- De-tuning reactors or di/dt reactors and dv/dt snubber circuits, for transient voltage and current control.
The PureWave AVC can be optionally furnished with a remote diagnostics/monitoring package that provides real-time display of operating parameters, data acquisition, and troubleshooting.