S&C Electric Company

PMX™ Modular Metal-Enclosed Switchgear

Ratings

60-Hz Ratings
kV Mini-Rupter Switch,
Amperes
Fuse Short-Circuit,
Amperes, RMS, Sym.
Nom. Max BIL Main
Bus
Load
Dropping
Type Amperes Max.
13.8 17.0 95 600 600 SM-20, SME-20 200E 14 000
SM-4Z, SME-4Z 200E 12 500
Fault Fiter 600 25 000
SM-40, SME-40 400E 25 000
SM-5S 400E 25 000
25 27 125 600 400 SM-20, SME-20 200E 12 500
SM-4Z, SME-4Z 200E 9 400
Fault Fiter 600 25 000
SM-40, SME-40 400E 20 000
SM-5S 300E 20 000

 For 50-Hz ratings, consult your nearest S&C Sales Office.
 25-kV models equipped with SM-40 Power Fuses or Fault Fiter Electronic Power Fuses are rated 29 kV max.
 SMU-20 Fuse Units are available in ratings through 200K as well as 200E amperes.
 Rating is 12,500 amperes RMS symmetrical when applied on solidly grounded-neutral systems only with fuses connected by single-conductor, concentric-neutral type cable (or directly coupled) to a transformer or transformers.