Source-Transfer PMH Pad-Mounted Gear
Construction Detail — Switch Operator
- Open/close pushbuttons permit local electrical operation.
- Dual-purpose manual handle for charging and tripping switch operators when control power is not available.
- Operator targets show switch operator status (charged or discharged) and position (open or closed).
- Optional remote-control receptacle for attaching remote-control station. Permits open-close operation from adjacent area.
- Charging shaft for manual charging in the event power is lost.
- Switch-position target indicates whether Mini-Rupter® Switch is open or closed.
- Decoupler indicator shows whether switch operator is coupled to Mini-Rupter Switch.
- Decoupler handle permits convenient decoupling of switch from switch operator for functional testing of source-transfer schemes and exercising of switch operator, without disturbing power circuit.
- Bolted covers provide access to input connectors and receptacles, and terminal blocks.
- Micro-AT® Source-Transfer Control