S&C Electric Company

Source-Transfer PMH Pad-Mounted Gear

Ratings

60-Hz Ratings
kV Mini-Rupter Switch, Amperes Fuse Short-Circuit
Amperes,
RMS Sym.
Type Amperes
Nom. Max BIL Cont. Load
Dropping
Max Load Dropping
with Uni-Rupter
14.4 17.0 95 600 600 SML-20 200E 200 14 000
SML-4Z 200E 200 12 500
Fault Fiter 400 400 14 000
25 27 125 600 400 SML-20 200E 200 12 500
SML-4Z 200E 200 12 500
Fault Fiter 200 200 12 500

 Consult the nearest S&C Sales Office for 50-hertz ratings.
 25-kV models equipped with Fault Fiter Electronic Power Fuses are rated 29 kV max.
 SMU-20 Fuse Units are available in ratings through 200K amperes as well as 200E amperes
 Applicable to solidly grounded-neutral systems only, with fuses, connected by single-conductor, concentric-neutral-type cable to a transformer or transformers. Rating is 9,400 amperes RMS symmetrical for all other applications.