Source-Transfer PMH Pad-Mounted Gear
Introduction
S&C Source-Transfer PMH Pad-Mounted Gear is a completely self-contained package providing automatic switching between two sources serving critical loads. It incorporates the same outstanding features as S&C Manual PMH Pad-Mounted Gear, plus stored-energy operators and a sophisticated source-transfer control which continuously monitors source status and automatically switches to the “good” source if voltage is lost.
Available in ratings of 14.4 and 25 kV, Source-Transfer PMH is recognized throughout the industry for its exceptional features and long-term value.
- S&C Micro-AT® Source-Transfer Control transfers on loss of source, voltage unbalance, or any source-side open-phase condition. It’s easy to set up . . . all settings are keypad-programmable, calibration is automatic. Can be furnished with optional communications card to rapidly upload event log to your PC, download standard settings from your PC.
- Completely self-contained, self-powered, and ready for installation. No external wiring or control power required.
- S&C Mini-Rupter® Switches for manual and automatic 600-ampere three-pole switching of source circuits.
- S&C Uni-Rupter™ for 200- or 400-ampere single-pole switching of tap circuits.
- Comprehensive tap protection provided by a wide variety of fuses.
- Exceptionally rugged construction and the industry’s finest finish provide extraordinary resistance to the elements, keep high voltage components securely isolated from unauthorized access.