S&C Electric Company

Remote Supervisory PMH Pad-Mounted Gear

Remote Supervisory Pad-Mounted Gear

Introduction

S&C Remote Supervisory PMH Pad Mounted Gear permits automated switching and provides fault protection for underground distribution systems. It incorporates the same outstanding features as S&C Manual PMH Pad-Mounted Gear and can be specified with a communication and control equipment group, for a completely integrated, self-powered switching and protection package.

Available in ratings of 14.4 and 25 kV, Remote Supervisory PMH Pad-Mounted Gear features carefully integrated components that ensure compatibility — all factory-assembled and checked-out.

  • Your choice of remote terminal unit, including S&C’s Automatic Switch Controls that provide stand-alone automatic sectionalizing. Available with the unique IntelliTEAM II® Automatic Reconfiguration System.
  • Your choice of communication device.
  • Built-in voltage sensor and power supply. Minimizes enclosure size and installed cost.
  • S&C Mini-Rupter® Switches for manual and automatic 600-ampere three-pole switching of three-phase circuits.
  • S&C Uni-Rupter® for 200- or 400-ampere single-pole switching of tap circuits.
  • Comprehensive tap protection provided by a wide variety of fuses.
  • Exceptionally rugged construction and the industry’s finest finish provide extraordinary resistance to the elements, keep high-voltage components securely isolated from unauthorized access.