S&C Electric Company

Source-Transfer PME Pad-Mounted Gear

Construction Detail — Switch Operator

Switch Operator
  1. Open/close pushbuttons permit local electrical operation.
  2. Dual-purpose manual handle for charging and tripping switch operators when control power is not available.
  3. Operator targets show switch operator status (charged or discharged) and position (open or closed)
  4. Optional remote-control receptacle for attaching remote-control station. Permits open-close operation from adjacent area.
  5. Charging shaft for manual charging in the event power is lost.
  6. Switch-position target indicates whether Mini-Rupter Switch is open or closed.
  7. Decoupler indicator shows whether switch operator is coupled to Mini-Rupter® Switch.
  8. Decoupler handle permits convenient decoupling of switch from switch operator for functional testing of source-transfer schemes and exercising of switch operator, without disturbing power circuit.
  9. Bolted covers provide access to input connectors and receptacles, and terminal blocks.
  10. Micro-AT® Source-Transfer Control