Source-Transfer PME Pad-Mounted Gear
Construction Detail — Main Compartments

- Viewing windows allow easy checking of blown-fuse indicators.
- S&C’s Ultradur® finishing system withstands more than 4,000 hours of salt-spray testing . . . compared to industry-standard 1,500 hours.
- Generous spacing of bushing wells and parking stands accommodates a full spectrum of elbows, portable feed-thrus, and accessories.
- 200-A Cypoxy® bushing wells have interfaces in accordance with ANSI/IEEE Standard 386.
- Optional fuse-storage feature accommodates spare fuse assemblies.
- Ground rings are readily accessible in up-front location. Enclosure doors may be closed with grounding clamps in place.
- Up-front access to fuses takes the hassle out of fuse changeout. With an almost effortless pull, TransFuser unlatches and pivots to its open position, making the de-energized and isolated fuse accessible for easy replacement.
- Wide-view, unbreakable, mar-resistant windows let you verify switch position and check for visible break.
- 600-A Cypoxy® bushings have interfaces in accordance with ANSI/IEEE Standard 386.
- Corrosion-resistant non-ferrous door hinges and hinge pins.
- Penta-Latch® Mechanism provides vandal-resistant, automatic, three-point door latching. Uncommonly rugged and fully coordinated with padlocking provisions.
- Ground rod extends full width of each switch compartment — doors may be closed with grounding clamps in place.
- Segregated compartments — steel barriers isolate side-by-side cable compartments.
- Deep, spacious termination compartments accommodate a wide range of elbows and accessories with the doors closed.
Many other options are available, including:
- Stainless-steel enclosure
- Key-interlock schemes
- Base spacer increases cable-termination height and cable training space
- Mounting provisions for fault indicators with viewing window in door
- OCustom designs to meet your specific needs