S&C Electric Company

Remote Supervisory PME Pad-Mounted Gear

Construction Detail — Main Compartments

Fuse CompartmentsSwitch Compartments
  1. Viewing windows allow easy checking of blown-fuse indicators.
  2. S&C’s Ultradur® finishing system withstands more than 4,000 hours of salt-spray testing . . . compared to industry-standard 1,500 hours.
  3. Generous spacing of bushing wells and parking stands accommodates a full spectrum of elbows, portable feed-thrus, and accessories.
  4. 200-A Cypoxy® bushing wells have interfaces in accordance with ANSI/IEEE Standard 386.
  5. Optional fuse-storage feature accommodates spare fuse assemblies.
  6. Ground rings are readily accessible in up-front location. Enclosure doors may be closed with grounding clamps in place.
  7. Up-front access to fuses takes the hassle out of fuse changeout. With an almost effortless pull, TransFuser™ unlatches and pivots to its open position, making the de-energized and isolated fuse accessible for easy replacement.
  8. Wide-view, unbreakable, mar-resistant windows let you verify switch position and check for visible break.
  9. 600-A Cypoxy® bushings have interfaces in accordance with ANSI/IEEE Standard 386.
  10. Corrosion-resistant non-ferrous door hinges and hinge pins.
  11. Penta-Latch® Mechanism provides vandal-resistant, automatic, three-point door latching. Uncommonly rugged and fully coordinated with padlocking provisions.
  12. Ground rod extends full width of each switch compartment — doors may be closed with grounding clamps in place.
  13. S&C Voltage Sensors (not visible) monitor line voltage and provide control power for the battery charger.
  14. Segregated compartments — steel barriers isolate side-by-side cable compartments.
  15. S&C Current Sensors (not visible) monitor line current.
  16. Deep, spacious termination compartments accommodate a wide range of elbows and accessories with the doors closed.