Remote Supervisory PME Pad-Mounted Gear
Introduction
S&C Remote Supervisory PME Pad Mounted Gear permits automated switching and provides fault protection for underground distribution systems. It incorporates the same outstanding features as S&C Manual PME Pad-Mounted Gear and can be specified with a communication and control equipment group, for a completely integrated, self-powered switching and protection package.
Available in ratings of 14.4 and 25 kV, Remote Supervisory PME Pad-Mounted Gear features carefully integrated components that ensure compatibility — all factory-assembled and checked-out.
- Your choice of remote terminal unit, including S&C’s Automatic Switch Controls that provide stand-alone automatic sectionalizing. Available with the unique IntelliTEAM II® Automatic Restoration System.
- Your choice of communication device.
- Built-in voltage sensor and power supply. Minimizes enclosure size and installed cost.
- S&C Mini-Rupter® Switches for manual and automatic 600-ampere three-pole switching of three-phase circuits.
- Unique S&C TransFuser™ Fuse Mountings rotate to place fuses in the open, de-energized position for easy removal. Bushing wells swivel to the inside of the compartment, where they remain clean during refusing.
- Comprehensive tap protection provided by a wide variety of fuses.
- Exceptionally rugged construction and the industry’s finest finish provide extraordinary resistance to the elements, keep high-voltage components securely isolated from unauthorized access.