S&C Electric Company

Manual PME Pad-Mounted Gear

Introduction

S&C Manual PME Pad-Mounted Gear is available in ratings of 14.4 and 25 kV, with switches and fuses in circuit configurations to fit every requirement. Recognized throughout the industry for their exceptional features and long-term value, PME models include the following:

  • Isolated high-voltage component. Switch and fuse components are enclosed in a grounded steel compartment that keeps out foliage, wildlife, and contaminants and also reduces exposure to energized live parts.
  • S&C Mini-Rupter® Switches operated by an external handle for 600-ampere three-pole switching of source circuits.
  • Viewing windows allow visual verification of switch-blade position, eliminating need to move 600-ampere elbows.
  • Comprehensive tap protection provided by a wide selection of fuses, including S&C Types SME-20 and SME-4Z Power Fuses, Fault Fiter® Electronic Power Fuses, and a variety of current-limiting fuses.
  • Unique S&C TransFuser™ Fuse Mountings rotate to place fuses in the open, de-energized position for easy removal. Bushing wells swivel to the inside of the compartment, where they remain clean during refusing.
  • Exceptionally rugged construction and the industry’s finest finish provide extraordinary resistance to the elements, keep high voltage components securely isolated from unauthorized access.