Pad-Mounted Gear
Introduction
Proven reliability and outstanding performance have made S&C Pad-Mounted Gear the industry leader for over 35 years. Manual and power-operated models are available through 25 kV, in a wide variety of circuit configurations and options. You can choose PMH Models with directly accessible components or PME Models with elbow-connected components.
All models include the quality features that make S&C Pad-Mounted Gear the best long-term value in the industry.
- Field-proven S&C Mini-Rupter® Switches handle three-phase live-switching duties including two-time duty-cycle fault closing.
- Permanently accurate S&C Power Fuses or Fault Fiter® Electronic Power Fuses provide precise, reliable tap protection.
- S&C’s Ultradur® — the industry’s finest finish — combined with careful part design and selection of materials assures unsurpassed resistance to corrosion.
- Carefully designed access controls and exceptionally rugged construction provide superior resistance to vandalism.
- S&C’s meticulous attention to detail and quality construction facilitate ease of installation, operator convenience, and years of maintenance-free service.
- First-rate technical assistance and customer support.