Omni-Rupter® Switches
Ratings
| kV | Amperes, RMS | |||
|---|---|---|---|---|
| Nom. | Max | BIL | Continuous and Interrupting |
Momentary, Asym. |
| 14.4 | 17.0 | 110 | 900 | 40 000 |
| 25 | 29 | 150 | 900 | 40 000 |
Omni-Rupter Switches have emergency interrupting performance for currents up to 1000 amperes and can carry up to 1000 amperes continuously at 40° C with two feet per second wind velocity.