Omni-Rupter® Switches
Optional Features
A variety of optional features are available for Omni-Rupter Switches:
Factory-Adjusted Hookstick Operating Mechanism
- Operable from ground using an “extendo” hot-stick.
- No vandal-tempting operating handle to install (or its costly grounding mat).
- Cuts switch installation time by up to 60%.
- No field adjustment needed, ever.
Available on upright, vertical, and tiered-outboard (phase-over-phase) configurations. For more information see S&C Photo Sheet 765-700.
Wildlife Protection
- Retrofittable to all installed manually operated Omni-Rupter Switches and Omni-Rupter Automated Switching Systems in the upright configuration.
- No tools are required. And no disassembly of switch parts is needed.
- For more information see S&C Photo Sheet 765-707.
Also Available:
- Insulating section in the vertical shaft
- Mounting provisions for surge arresters
- Dead-ending extension-link assemblies
- Ice shields