Mini-Rupter® Switches
Ratings
| System Rating, kV, Nom. | kV | Amperes | |||||
|---|---|---|---|---|---|---|---|
| Nom. | Max | BIL | Continuous | Interrupting | Peak Withstand | Fault-Closing, Duty-Cycle, Two-Time, Peak |
|
| 4.16 thru 16.5 | 14.4 | 17.0 | 95 | 600 | 600 | 36 400 or 65 000 |
36 400 or 65 000 |
| 12 thru 27.6 | 25 | 29 | 125 | 600 | 600 | 36 400 or 65 000 |
36 400 or 54 000 |
| System Rating, kV, Nom. | kV | Amperes | |||||
|---|---|---|---|---|---|---|---|
| Nom. | Max | BIL | Continuous | Interrupting | Peak Withstand | Fault-Closing, Duty-Cycle, Two-Time, Peak |
|
| 4.16 thru 16.5 | 14.4 | 17.0 | 95 | 600 | 600 | 65 000 | 65 000 |
| 12 thru 16.5 | 14.4 | 17.0 | 95 | 600 | 600 | 65 000 | 65 000 |
| 16.5 thru 27.6 | 25 | 29 | 125 | 600 | 400 | 65 000 | 54 000 |