Loadbuster Disconnects®
Construction
- Husky, galvanized formed base available with carriage-bolt slots (shown) or smooth slots accommodating machine bolts. Rigid construction won’t distort when bolted down. Five-inch width contributes to overall stability of disconnect. Large flanged area won’t gouge crossarms
- Optional backup member suitable for single- or double-crossarm mounting. Furnished with either two or four mounting bolts, flat washers, lockwashers, and nuts
- Dead-ending option — base has holes in each end for attachment of dead-ending bracket
- Superior insulation characteristics with Cypoxy® Insulators — porcelain distribution-type insulators are also offered
- Blade stop pin, factory-set for 160° opening, can be readily field repositioned to provide for 90° opening
- Double-member, hard-drawn, round-edged copper blades, formed for extra rigidity
- Positive latch and pryout operate freely from all angles
- Attachment hooks for Loadbuster® Tool, also serve as blade guide
- Silver-to-silver contacts throughout, backed up by stainless-steel loading springs
- Two-bolt insulator mounting ensures against slipping or turning of live parts, particularly when closing blade from the side
- Terminal pads accommodate a wide selection of connectors workable with hot-line tools