Line-Rupter™
LS-2 Switch Operator
S&C LS-2 Switch-Operator is a high-speed operator especially designed for S&C Line-Rupters. (Maximum operating time of 2.2 seconds.)
The operator features a sturdy welded enclosure with baffled louvers that allow air circulation, but keep out rain. The interior of the weatherproof, dustproof enclosure is accessed by a hinged door . . . rather than removal of the entire enclosure.
The Type LS-2 Switch Operator includes:
- Eight-pole adjustable auxiliary switch contacts, coupled to the motor
- External trip and close push buttons with padlockable cover
- Built-in manual operating handle for the disconnect
- Decoupling mechanism that allows decoupling and locking of the disconnect in the open position
- Mechanical position indicator
- Non-resettable operation counter.
Optional features for the Type LS-2 Switch Operator include:
- Additional auxiliary-switch contacts
- Position indicating lamps
- Remote-control blocking switch
- Space-heater thermostat
- Duplex receptacle with ground-fault circuit interrupter, and convenience light lampholder with switch.
- Key interlocks