S&C Electric Company

IntelliRupter® PulseCloser

Ratings

Non-Disconnect Styles
kV Amperes
Max BIL Cont. Interr.
15 110 630/800 12 000
27 125 630/800 12 000

Each IntelliRupter includes as standard an Integrated Power Module fed from one phase on one side of the switch. An Integrated Power Module fed from one phase on each side of the switch is optionally available.
630 amperes per IEC; 800 amperes with a minimum wind velocity of 2 ft./sec.

 

Disconnect Styles
kV Amperes
Max BIL Cont. Interr.
15 110 630/800 12 000
27 125 630/800 12 000

Each IntelliRupter includes as standard an Integrated Power Module fed from one phase on one side of the switch. An Integrated Power Module fed from one phase on each side of the switch is optionally available.
630 amperes per IEC; 800 amperes with a minimum wind velocity of 2 ft./sec.