S&C Electric Company

Handling Tools

Locking Prong

Locking Prong

The Locking Prong is especially suited for handling outdoor Non-Disconnect Style SM-4 and SM-5 Power Fuses, plus indoor Non-Disconnect Style SM-4Z Power Fuses rated 25 kV and below, SM-5S Power Fuses rated 13.8 kV and below, and SM-5SS Power Fuses. It can also be used to open and close outdoor disconnects and interrupter switches.

This sturdy fitting has an integral cradle that engages and steadies the lower edge of the fuse lifting eye. A deep notch in the prong prevents slipping.

Other fittings: