S&C Electric Company

Handling Tools

Large Clamp

Large Clamp

The Large Clamp is ideal for removing or installing holders for indoor Disconnect 45° Opening Style Type SM-5S Power Fuses in ratings through 14.4 kV. For opening and closing Type SM-5S Power Fuses of all voltage ratings, the Grappler™ or Station Prong is recommended.

The Large Clamp is also suitable for removing or installing fuse units for outdoor Type SMD-40 Power Fuses.

The cushion-grip coated jaws of the clamp are opened and closed by rotating the universal pole, and can be preset by a spline lock to any position up to 45 degrees from the axis of the pole.

Other fittings: