Selection Guide for the Protection of Substation Power Transformers - S&C Type SMD Power Fuses (with SMD Fuse Units)
S&C Power Fuses,Types SMD-1A and SMD-2C: Supplement to Selection Guide for Transformer-Primary Fuses in Medium-Voltage Industrial, Commercial, and Institutional Power Systems 34.5 kv
S&C Power Fuses - Types SMD-1A, SMD-2B, SMD-2C, SMD-3, and SMD-50 Outdoor Transmission (34.5 kV through 138 kV): Continuous, Daily, and Emergency Peak-load Capability
S&C Power Fuses, Types SMD-1A, SMD-2B, SMD-2C, SMD-3, and SMD-50: Preloading Adjustment Factors
S&C Power Fuses, Types SMD-1A, SMD-2B, SMD-2C, SMD-3, and SMD-50; Ambient Temperature Adjustment Factors
S&C Power Fuses - Types SMD-1A, SMD-2B, SMD-2C, SMD-3, and SMD-50: Recommended Mounting Clearances
S&C Power Fuses - Type SMD-50: Recommended Mounting Clearances
S&C Power Fuses - Types SMD-2B and SMD-2C: Spacing, Parallel-Connected Mountings, 34.5 kV through 69 kV
S&C Resistored Power Fuses: Selection Guide for the Protection of Voltage and Station-Service Transformers