SMD® Power Fuses Instruction Sheets

Instruction Sheet 212-500 [PDF, 2 MB, 3/29/1993]
S&C Power Fuses - Types SMD-1A, SMD-2B, SMD-2C, and SMD-3: Mountings Rated 34.5,46, and 69 kV
Instruction Sheet 212-501 [PDF, 1 MB, 3/29/1993]
S&C Power Fuses - Types SMD-1A, SMD-2B, SMD-2C, and SMD-3: Fuse Units Rated 34.5,46, and 69 kV
Instruction Sheet 212-505 [PDF, 1 MB, 3/29/1993]
S&C Power Fuses - Type SMD-2B: Mountings and Fuse Units Rated 115 kV and 138 kV
Instruction Sheet 212-510 [PDF, 260 KB, 3/29/1993]
S&C Power Fuses - Type SMD-50