Positrol® Fuse Links
Styles
| Style | Speed | Rating, Amperes |
|---|---|---|
23-inch (584 mm) Overall Length Universal (Not usable in Positect®) |
S&C Standard | 1 through 200 |
| S&C “K” | 6K through 200K | |
| S&C “T” | 6T through 200T | |
| S&C “N” | 5N through 200N | |
| S&C “KSR” | 3KSR through 200KSR | |
| S&C “QR” | 1QR through 200QR | |
| S&C “DR” | 3DR through 20DR | |
| S&C Coordinating | 101 through 103 | |
23-inch (584 mm) Overall Length Universal (Usable in Positect®) |
S&C Standard | 1 through 100 |
29-inch (737 mm) Overall Length Extra-Performance (Not usable in Positect®) |
S&C Standard | 1 through 100 |
| S&C “K” | 6K through 200K | |
| S&C “T” | 6T through 200T | |
| S&C “KSR” | 3KSR through 200KSR | |
| S&C “QR” | 1QR through 200QR | |
| S&C “DR” | 3DR through 20DR | |
10-inch (254 mm) Overall Length Indicating (Usable in Positect® Only) |
S&C Standard | 3 through 100 |
8-inch (203 mm) Overall Length Open |
S&C Standard | 1 through 25 |
All “N” and “QR” Speed Universal Style fuse links have a 29-inch (737mm) overall length.
Extra-Performance
Style fuse links are specially constructed to provide superior protection on 24.9 kV systems against all levels of secondary faults, including those in the low-fault-current range typically experienced with transformers of low KVA ratings. S&C Extra-Performance Style Positrol Fuse Links, further, are suitable for use on 26.4 kV through 34.5 kV systems for protection of single-phase-to-neutral circuits (lines or transformers) only, and grounded-wye connected capacitor banks.