Type XS Fuse Cutouts
Ultra-Heavy-Duty Overhead — Pole-Top Styles
89031R10
Rated:
14.4 kV nominal
15 kV maximum
110 kV BIL
100 amperes continuous
16,000 amperes interrupting RMS asymmetrical![]()
89032R10
Rated:
25 kV nominal
27 kV maximum
125 kV BIL
100 amperes continuous
12,000 amperes interrupting RMS asymmetrical![]()
89052R10
Rated:
25 kV nominal
27 kV maximum
150 kV BIL
100 amperes continuous
12,000 amperes interrupting RMS asymmetrical![]()
89033R10
Rated:
25 kV nominal
27 kV maximum
150 kV BIL
100 amperes continuous
12,000 amperes interrupting RMS asymmetrical![]()
89053R10
Rated:
25 kV nominal
27 kV maximum
150 kV BIL
100 amperes continuous
12,000 amperes interrupting RMS asymmetrical![]()
89053R10-P
Rated:
25 kV nominal
27 kV maximum
150 kV BIL
100 amperes continuous
12,000 amperes interrupting RMS asymmetrical![]()
60-Hz rating.