Type XS Fuse Cutouts
Construction Detail
- Birdproof-design insulator higher insulation characteristics than ANSI distribution-cutout standards. NEMA Type B and extended mounting brackets available. Porcelain insulator shown; composite-polymer silicone also available.
- Parallel-groove connector tin-plated cast red brass. For ease of connection, accommodates two conductors, even of unlike size. Other styles of connectors are also available.
- Upper contact silver-to-silver; stainless-steel spring provides high contact pressure.
- Rugged attachment hooks for Loadbuster guide fuse tube during closing.
- Fuse tube features MultiWind liner that’s virtually impervious to water ingress. Special UV-resistant finish assures long life. Models also available with disconnect blade.
- Lower Contacts (not visible) silver-to-silver; provide dual current path, independent of hinge pivot.
- Trunnion high-strength cast bronze, silver plated. Surfaces around trunnion bear on broad hinge surfaces to keep fuse tube in alignment during closing.
- Trunnion pocket secures fuse tube in hinge during closing.
- Flipper provides high-speed terminal separation, quick cable flip-out, and (in conjunction with the toggle joint) reduces transmission of forces to fuse link during closing.
- Sturdy ferrules cast red brass. Pinned at top and bottom of fuse tube for permanent alignment.
- Toggle joint assures reliable dropout after interruption.