Fault Tamer® Fuse Limiters
Ratings
| 50/60-Hz Ratings | |||||||
|---|---|---|---|---|---|---|---|
| Voltage, kV | Amperes, RMS | ||||||
| System Class, ANSI (IEC) |
System Maximum | BIL | Cont. | Interr., Sym. | |||
| 60 Hz | 50 Hz | ||||||
| Three- Phase |
Phase-to- Neutral |
Three- Phase |
Phase-to- Neutral |
||||
| 15 (12) | 15 | 8.7 | 15 | 8.7 | 110 | 20 | 12 000 |
| 15 (12) | 15 | 8.7 | 15 | 8.7 | 125 | 20 | 12 000 |
| 25 (24) | 29 | 16.8 | 26 | 15.1 | 125 | 20 | 12 000 |
| 25 (24) | 29 | 16.8 | 26 | 15.1 | 150 | 20 | 12 000 |
| 25 (24) | 29 | 16.8 | 26 | 15.1 | 150 | 20 | 12 000 |
| 22/38 (20.8/36) | — | 21.9 | — | 20.8 | 150 | 20 | 12 000 |
| 38 (36) | 38 | 21.9 | 36 | 20.8 | 150 |
20 | 12 000 |
Also applies to phase-to-phase applications. Applications involving single-phase transformers connected phase-to-phase, as well as three-phase applications require the use of a Fault Tamer in each lead.
Meets 170 kV BIL rating requirement of IEC Publication 282-2, for mounting with porcelain insulator.