Fault Tamer® Fuse Limiters
Construction Detail
- Birdproof-design insulator higher insulation characteristics than ANSI distribution-cutout standards. NEMA Type B and extended mounting brackets available.
- Parallel-groove connector tin-plated cast red brass. For ease of connection, accommodates two conductors, even of unlike size. Other styles of connectors are also available.
- Fuse-tube cap
- Dropout mechanism provides dropout indication of operation
- Attachment hooks for Loadbuster guide fuse tube during closing
- Trunnion
- Backup limiter replaced after a high-magnitude fault-clearing operation
- Spring-and-cable assembly stainless-steel spring provides high-speed elongation of arc when fuse cartridge operates. Copper cable inside spring carries load (and fault) current
- Fuse cartridge replaced after a fault-clearing operation