S&C Electric Company

Fault Fiter® Electronic Power Fuse

Ratings

Fault Fiter Electronic Power Fuses are available in the following ratings:

Style kV Amperes, RMS
Nom. Max BIL Cont. Load Dropping Interrupting, Sym.
60 Hz 50 Hz
Disconnect with
Uni-Rupter
13.8
25
17.0
29
95
125
400
200
400
200
14 000
12 500
11 200
10 000
Disconnect 4.16
13.8
25
5.5
17.0
29
60
95
125
600
600
600


40 000
40 000
40 000
40 000
40 000
40 000