S&C Electric Company

Fault Fiter® Electronic Power Fuse

Construction Detail — Complete Fuse

Complete Fuse
  1. Rugged 3/16-inch thick flanged, formed steel base. Heavy-duty construction provides sure guidance for holder during opening and closing operations, resists the substantial magnetic forces resulting from high-current faults.
  2. Cypoxy® station post insulators
  3. Two-hole terminal pad
  4. Uni-Rupter™ provides 400-ampere single-pole live switching at 13.8 kV, 200-ampere single-pole live switching at 25 kV.
  5. Bifurcated, spring-backed upper and lower mounting contacts are copper, heavily silver-clad
  6. Zinc-plated hot-rolled steel hinge
  7. Holder