S&C Electric Company

Device Management Software

IntelliLINK® Remote Set-up Software

IntelliLINK Remote expands upon IntelliLINK, adding the ability to remotely access control information over the communication link of DNP-equipped S&C Automation Products. IntelliLINK requires that the user directly connect a PC to a particular S&C Automation Product. If the user has a number of controls to configure (or reconfigure), this can involve a good deal of travel and time.

With IntelliLINK Remote, all setup and data-gathering capabilities of IntelliLINK are available remotely on S&C Automation Products operating under DNP 3.0 by connecting a computer to the SCADA communication port on one of the networked devices. The only time a direct connection to a particular device is necessary is to load updated operating system software. IntelliLINK Remote is also capable of communicating over Ethernet TCP/IP and UDP/IP, allowing operation through gateways and servers.

IntelliLINK Remote also offers password protection features that only allow authorized access to IntelliLINK.

IntelliLINK Remote can be applied in a variety of ways. One example is shown below.

IntelliLink Remote Example