S&C Electric Company

Circuit-Switcher Special Applications

Series 2000 Circuit-Switchers Qualified for High Seismic Zones

S&C offers Series 2000 Circuit-Switchers that meet the requirements of IEEE Standard 693 for the high seismic zones. They can withstand seismic loading of up to .5 g in any direction. Available models include the following:

Model kV, Nom.
2010 — Horizontal Interrupters with Integral Disconnect 69 thru 230
2020 — Vertical Interrupters with Integral Disconnect 69 and 115
2030 — Vertical Interrupters, Non-Disconnect Model 69 and 115
2040 — Horizontal Interrupters, Non-Disconnect Model 69 thru 138