Series 2000 Circuit-Switchers
Models

Series 2000 Model 2010 — Horizontal Interrupters and Vertical-Break Disconnect
The Model 2010 is ideal for low-profile substations where an integral disconnect is required. The disconnect is operated in sequence with the interrupters.

Series 2000 Model 2020 — Vertical Interrupters and Side-Break Disconnect
For substations where space is minimal and an integral disconnect is required, Model 2020 is an excellent solution. With its vertical-interrupter design, this model provides a low-cost means to include an integral disconnect because it uses shorter pole-unit bases and three fewer station-post insulators.

Series 2000 Model 2030 — Vertical Interrupters, Without Disconnect
The Model 2030’s vertical-interrupter “candlestick-style” design ensures it will fit in the tightest of spaces. In this application, a Model 2030 was “shoehorned” into an existing substation where the distance between the transformer radiator and the footings for the non-loadbreak disconnect structure measured only seven feet.

Series 2000 Model 2040 — Horizontal Interrupters, Without Disconnect
Model 2040 is the solution for low-profile substations where a separate disconnect is used.
