Series 2000 Circuit-Switchers
Construction
- Low-speed disconnect power train (on Models 2010 and 2020).
- High-speed interrupter power train enclosed in steel-sheathed box-type base. Permanently lubricated bearings used throughout.
- Switch position indicator is readily visible at a distance.
- Series 2000 Operator
- Mounting pedestals furnished in 96-inch height as standard. 120-inch-high or 144-inch-high mounting pedestals are also available.
- Vertical-break power-operated disconnect (on Model 2010) operates in sequence with the interrupter: After interrupter has cleared the circuit, disconnect opens to establish visible air gap . . . on closing operation, disconnect closes before the interrupter does.
- Transfer linkage (on Models 2010 and 2040) converts vertical motion of insulated operating rod into horizontal motion, to drive interrupter operating rod.
- Rugged galvanized steel pole-unit channel base (on Models 2010 and 2040) attaches quickly, easily to high-speed interrupter power-train base and support arms.
- Insulated operating rod reciprocating within hollow insulating support column direct-drives interrupter open and closed.
- Precision pressure-relief device rapidly releases gas in the event of overpressure.
- “Go/no go” gas pressure indicator displays vivid-red target if gas pressure is too low for normal interrupting action.
