S&C Electric Company

Series 2000 Circuit-Switchers

Introduction

Series 2000 Circuit-Switcher

Series 2000 Circuit-Switchers provide these important features and benefits:

  • A wide variety of mounting configurations. There’s a model to suit every substation layout and profile.
  • Pre-engineered modular construction plus complete factory-assembly and testing. Dramatically reduces installation time. No costly, time-consuming field adjustments are needed.
  • Superior reliability and economy. Series 2000 Circuit-Switcher’s simple, straightforward design means fewer parts — and lower initial and operating costs.
  • Hermetically sealed, no-maintenance SF6-gas-filled interrupters. Single-gap puffer-type interrupters provide 25-kA interrupting performance through 138 kV, maintain dielectric ratings when open.
  • Optional remote-gas-density monitor. Includes dual-level low-gas-density alarms and system status contact.