Mark VI Circuit-Switchers
Ratings
| kV | Amperes, RMS | ||||||
|---|---|---|---|---|---|---|---|
| Nom. | Max | BIL | Cont. | 4-Hour | Peak Withstand |
1-Second | Fault-Closing, Duty-Cycle, Two-Time |
| 69 | 72.5 | 350 | 420 | 630 | 81 900 | 31 500 | 30 000 |
| 115 | 123 | 550 | 420 | 630 | 81 900 | 31 500 | 30 000 |
| 138 | 145 | 650 | 420 | 630 | 81 900 | 31 500 | 30 000 |
| Class | Qualifications | Maximum Amperes, Interrupting RMS Symmetrical | |||||
|---|---|---|---|---|---|---|---|
| Bank Current Switching | Grounded capacitor banks applied on solidly grounded systems only, through 138 kV | 420 | |||||
| Ungrounded capacitor banks through 138 kV | 420 | ||||||
| Fault Interrupting | | 31 500 | |||||
| Class | Qualifications | Maximum Amperes, Interrupting RMS Symmetrical |
|---|---|---|
| Load Dropping | | 630 |
| Duty-Cycle Fault Interrupting | 3-Time | 31 500 |
| 5-Time | 18 900 | |
| 10-Time | 9 450 | |
| 30-Time | 3 150 | |
| Secondary Faults | 69 kV | 4 200 |
| 115 kV through 138 kV | 2 600 | |
Internal faults see both primary and secondary faults, above |
||