Mark VI Circuit-Switchers
Mark VI CS-1A Switch Operator
The Mark VI CS-1A Switch Operator direct-drives the vertical-break disconnect of the Mark VI Circuit-Switcher. It provides trip-free capability. Should the Mark VI be inadvertently closed into a fault sensed by user-furnished relays, Mark VI will trip immediately.
The operator features a sturdy welded enclosure with baffled louvers that allow air circulation, but keep out rain. The interior of the weatherproof, dustproof enclosure is accessed by a hinged door . . . rather than removal of the entire enclosure.
The Mark VI CS-1A Switch Operator includes:
- Six adjustable auxiliary switch contacts, coupled to the motor
- External trip and close push buttons with padlockable cover
- Built-in manual operating handle for the disconnect
- Decoupling mechanism that allows decoupling and locking of the disconnect in the open position
- Mechanical position indicator
- Non-resettable operation counter.
Optional features for the Mark VI CS-1A Switch Operator include:
- Additional auxiliary-switch contacts
- Position indicating lamps
- Remote-control blocking switch
- Space-heater thermostat
- Duplex receptacle with ground-fault circuit interrupter, and convenience light lampholder with switch.