S&C Electric Company

Mark V Circuit-Switchers

Type CS-1A Switch Operator

CS-1A Switch Operator

The Type CS-1A Switch Operator direct-drives the vertical-break disconnect of the Mark V Circuit-Switcher. It provides trip-free capability. Should the Mark V be inadvertently closed into a fault sensed by user-furnished relays, Mark V will trip immediately.

The operator features a sturdy welded enclosure with baffled louvers that allow air circulation, but keep out rain. The interior of the weatherproof, dustproof enclosure is accessed by a hinged door . . . rather than removal of the entire enclosure.

The Type CS-1A Switch Operator includes:

  • Six adjustable auxiliary switch contacts, coupled to the motor
  • External trip and close push buttons with padlockable cover
  • Built-in manual operating handle for the disconnect
  • Decoupling mechanism that allows decoupling and locking of the disconnect in the open position
  • Mechanical position indicator
  • Non-resettable operation counter.

Optional features for the Type CS-1A Switch Operator include:

  • Additional auxiliary-switch contacts
  • Position indicating lamps
  • Remote-control blocking switch
  • Space-heater thermostat
  • Duplex receptacle with ground-fault circuit interrupter, and convenience light lampholder with switch.