S&C Electric Company

Circuit-Isolator II™ Disconnect

Ratings

Circuit-Isolator II – Side-Break Style
kV Amperes, RMS
Nom. Max BIL Cont. Short-Circuit
1-Second Peak, Asym.
69 72.5 350 1250 31 500 82 000

 Does not include rotating operating handle, manual geared operating handle, or Type DS-1 Switch Operator.
 Circuit-Isolator II does not have fault-closing capability.

 

Circuit-Isolator II – Vertical-Break Style
kV Amperes, RMS
Nom. Max BIL Cont. Short-Circuit
1-Second Peak, Asym.
69 72.5 350 1250 42 000 108 000
69 72.5 1600
69 72.5 2000
115 121 550 1250
115 121 1600
115 121 2000
138 145 650 1250
138 145 1600
138 145 2000

 Does not include rotating operating handle, manual geared operating handle, or Type DS-1 Switch Operator.
 Circuit-Isolator II does not have fault-closing capability.

Circuit-Isolator II – Center-Break Style
kV Amperes, RMS
Nom. Max BIL Cont. Short-Circuit
1-Second Peak, Asym.
69 72.5 350 1250 31 500 82 000
115 121 550 1250 42 000 108 000
115 121 1600
138 145 650 1250
138 145 1600

 Does not include rotating operating handle, manual geared operating handle, or Type DS-1 Switch Operator.
 Circuit-Isolator II does not have fault-closing capability.

 

Circuit-Isolator II – Double-Break Style
kV Amperes, RMS
Nom. Max BIL Cont. Short-Circuit
1-Second Peak, Asym.
69 72.5 350 1250 31 500 82 000
69 72.5 1250 42 000 108 000
69 72.5 1600
69 72.5 2000
115 121 550 1250
115 121 1600
115 121 2000
138 145 650 1250
138 145 1600
138 145 2000

 Does not include rotating operating handle, manual geared operating handle, or Type DS-1 Switch Operator.
 Circuit-Isolator II does not have fault-closing capability.