S&C Electric Company

Capacitor Controls

IntelliCAP PLUS® Automatic Capacitor Controls

IntelliCAP PLUS® Automatic Capacitor Control

The S&C IntelliCAP PLUS Automatic Capacitor Control is designed for the control of pole-mounted and pad-mounted switched capacitor banks in electric distribution systems. This reliable, easy to use, and flexible device is ideal for both SCADA and stand-alone applications.

The IntelliCAP PLUS control is easy to set up, operate, and troubleshoot via the IntelliLINK® Setup Software. The faceplate keypad and 2-line LCD also let you monitor real-time data, view alarms, and adjust setpoints without a computer.

This flexible control can meet a variety of needs:

  • Standard control strategies on all units: Voltage, time, temperature, time-biased voltage, time-biased temperature
  • VAR option: VAR and current control strategies
  • Neutral current/voltage option: Detection of blown fuses and stuck switches. The neutral current/voltage capability is standard in all software, which makes retrofitting as easy as adding a sensor.

All of the controls also include the following features:

  • Voltage/temperature override
  • Wide temperature range LCD
  • Support for a wide variety of communications hardware and software protocols. Communications hardware (radio, modem, etc.) can be mounted inside the control enclosure to save on installation costs.
  • SCADA override strategy
  • Automatic calculation of the voltage change (and kVAR change, if applicable) due to capacitor bank switching
  • User-enabled automatic daylight savings and holidays
  • Daily limit of automatic switching operations
  • Extensive data logging and graphing
  • Compact size (9.5" x 14.5" x 8.1")
  • Test points for sensor input, readily accessible from the front of the unit.
  • 4-jaw or 6-jaw meter bases, bracket mounting, or wall mounting.

For the IntelliCAP PLUS controls with VAR, S&C offers the inexpensive CS Series Current and Voltage Sensors. They are easy to use and install, and require no calibration.