S&C Electric Company

Capacitor Controls

Comparison Chart for IntelliCAP / IntelliCAP PLUS

IntelliCAP IntelliCAP PLUS
Non-communicating Available with communications
No neutral current/voltage sensing option Neutral current/voltage sensing option available
No computer required for most typical installations All setpoints can be adjusted from the faceplate
Toggle switches on the faceplate Tactile-feedback membrane switches on the faceplate
Does not accept a current transformer input Accepts a current transformer input
6.5" x 6.5" x 4.375" 9.5" x 14.5" x 8.1"
(includes space for internal radio mounting)
Cannot be accessed via
WinMon® Graphical User Interface
Can be accessed via
WinMon® Graphical User Interface

The answer to which model is right for you depends on your particular system and application. Either way, you'll find S&C’s capacitor controls reliable, flexible, and easy to use.