Capacitor Controls
Current and Current/Voltage Sensors
S&C CS Line Post Current Sensors and CSV Line-Post Current/Voltage Sensors provide an economical, effective way to measure current and voltage (optional) for your capacitor control and other applications. The CS/CSV Sensors are well-suited for working with our IntelliCAP® or IntelliCAP PLUS® Automatic Capacitor Controls with VAR sensing. You can add current sensing to your system for a minimal cost, without sacrificing the accuracy you need.
Key features of the CS/CSV Sensors include:
- No sensor calibration required
- Hot stick installable
- Accommodates conductors between 0.25" and 1.25" in diameter
- Non-porcelain design
- Available for 15 kV, 25 kV, or 35 kV systems.